RES,0.15,1/2W,1%,SM,1206
K33397
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Alternate PCB layout decals | R3216_SAMPLE-ALT1 |
Component height in mm | mm |
Is this a Dx part | YES |
Lead free status | N/A |
MFG 1 Datasheet | N/A |
Moisture sensitivty level | N/A |
PCB Assembly Technology | SM |
PCB layout decal | R3216_SAMPLE |
Part risk | N/A |
Peak solder temperature | N/A |
Power rating in watts | W |
Remarks | N/A |
Resistance Value in Ohms | Ohm |
Schematic device name | RES_SAMPLE |
Schematic symbol name | RES_SAMPLE |
Temperature Range | N/A |
Terminal finish | N/A |
Tolerance percentage | % |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |