SCR,M2.9 PLAS,12.0,PAN,TORX,ST,ZNBC
K33506
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K33506
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | ZINC BLACK CHROMATE |
| Material | Steel |
| Remarks | N/A |
| Screw, Drive Type | TORX |
| Screw, Head Diameter | N/A |
| Screw, Head Height | N/A |
| Screw, Head Type | PAN HEAD |
| Screw, Hex Width | N/A |
| Screw, Length | mm |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | M2.9 |
| Thread, Type | PLASTITE |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |