SCR,3/8-24,1/4,PAN,SLOT,SS
K33686
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K33686
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | STAINLESS STEE |
| Remarks | N/A |
| Screw, Drive Type | SLOTTED |
| Screw, Head Diameter | N/A |
| Screw, Head Height | N/A |
| Screw, Head Type | PAN HEAD |
| Screw, Hex Width | N/A |
| Screw, Length | 6,3500 mm |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | 0.375-24 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |