L0178
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic medium duty application |
| Bore diameter | 1.5 in |
| Chrome Plated Bore | Yes |
| Construction type | Threaded |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Engineered for long lifeClean, compact designSmooth, reliable operation |
| Model Code | TAXXCAAA1FAL0178 |
| Non-Rotating | No |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Special, U-cup |
| Port Location | Head 2-Cap 2 |
| Product Type | Threaded |
| Reciprocating | Yes |
| Rod 1 Diameter | .5 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Short Female Metric thread |
| Rod Material | Stainless Steel 316 |
| Single or Double Rod | Double |
| Sub-brand | None |
| Trade Name | TA Series |
| Working pressure - max | 250 Psi |