Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | L110010-25 | |
| Certifications | ABS CERTIFIEDBVBWBDNVEN45545LRMEDMSHA APPROVEDUSCG | ABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedUSCG |
| Compliances | EN857 2SCISO 11237-1 TYPE 2SCSAE 100R16 TYPE S | EN857 2SCISO 11237-1 Type 2SCSAE 100R16 Type S |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 2 | 06 | Size 06 |
| Fittings end type 2 | FJ | JIC Female 37° |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose Series | GH781 SERIES | GH781 Series |
| Hose size | 04 | Size 04 |
| Legacy fitting part number 1 | DSU97-0904 | |
| Legacy fitting part number 2 | 1AA6FJ4 | |
| Overall length IN | 28.3 | |
| Overall length MM | 720 | |
| Thread size 2 | 9/16-18 UNF | 9/16-18 UNF |