Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | L110010-31QRCM | |
| Certifications | ABS CERTIFIEDBVBWBDNVEN45545LRMEDMSHA APPROVEDUSCG | ABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedUSCG |
| Compliances | EN857 2SCISO 11237-1 TYPE 2SCSAE 100R16 TYPE S | EN857 2SCISO 11237-1 Type 2SCSAE 100R16 Type S |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | A | 45° Elbow |
| Fitting drop dimension 2 IN | 0.6 | |
| Fitting drop dimension 2 MM | 16.0 | |
| Fitting end size 1 | 08 | Size 08 |
| Fitting end size 2 | 10 | Size 10 |
| Fitting Hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting Material | CS | Dura-Kote Zinc Plated Steel |
| Fitting Series | 1A | TTC - through the cover |
| Fittings end type 1 | BP | BSP Male Parallel |
| Fittings end type 2 | FJ | JIC Female 37° |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose Series | GH781 SERIES | GH781 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | 1A8BP8 | |
| Legacy fitting part number 2 | 1AA10FJA8 | |
| Overall length IN | 25.6 | |
| Overall length MM | 650 | |
| Thread size 2 | 7/8-14 UNF | 7/8-14 UNF |