Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | L110016-05 | |
| Certifications | ABS CERTIFIEDBVBWBDNVEN45545LRMEDMSHA APPROVEDUSCG | ABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedUSCG |
| Compliances | EN857 2SCISO 11237-1 TYPE 2SCSAE 100R16 TYPE S | EN857 2SCISO 11237-1 Type 2SCSAE 100R16 Type S |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting angle shape 2 | S | Straight |
| Fitting drop dimension 1 IN | 0.9 | |
| Fitting drop dimension 1 MM | 22.0 | |
| Fitting end size 1 | 06 | Size 06 |
| Fitting end size 2 | 06 | Size 06 |
| Fitting Hex | I | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting Material | CS | Dura-Kote Zinc Plated Steel |
| Fitting Series | 1A | TTC - through the cover |
| Fittings end type 1 | FJ | JIC Female 37° |
| Fittings end type 2 | MJ | JIC 37° Male |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose Series | GH781 SERIES | GH781 Series |
| Hose size | 06 | Size 06 |
| Legacy fitting part number 1 | 1AA6FJB6 | |
| Legacy fitting part number 2 | 1AA6MJ6 | |
| Overall length IN | 28.7 | |
| Overall length MM | 730 | |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |
| Thread size 2 | 9/16-18 UNF | 9/16-18 UNF |