Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Certifications | ABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedUSCG |
| Compliances | EN857 2SCISO 11237-1 Type 2SCSAE 100R16 Type S |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | 45° Elbow |
| Fitting drop dimension 2 IN | 0.4 |
| Fitting drop dimension 2 MM | 11.0 |
| Fitting end size 1 | Size 06 |
| Fitting end size 2 | Size 06 |
| Fitting Hex | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting Material | Dura-Kote Zinc Plated Steel |
| Fitting Series | TTC - through the cover |
| Fittings end type 1 | JIC Female 37° |
| Fittings end type 2 | JIC Female 37° |
| HA Certificate of compliance | None |
| HA Length UOM | Metric mm |
| HA Packaging | Standard Packaging |
| Hose Series | GH781 Series |
| Hose size | Size 04 |
| Legacy fitting part number 1 | 1AA6FJ4 |
| Legacy fitting part number 2 | 1AA6FJA4 |
| Overall length IN | 8.7 |
| Overall length MM | 220 |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 9/16-18 UNF |