L1626
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
L1626
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic Medium Duty application |
| Bore diameter | 1.5 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | Head 3-Cap 3 |
| Cushions | Cushioned both ends |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Model Code | TE17CWXA1AAL1626 |
| Mounting style | Head Trunnion |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Special, U-cup |
| Port Location | Head 1-Cap 1 |
| Port Type | NPTF |
| Product Height | 2 in |
| Product Length/Depth | 6.32 in |
| Product Type | Cylinder Piston Rod Assemblies |
| Product Volume | 50.56 in³ |
| Product Width | 4 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1 in |
| Rod Coating | Chrome |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | Carboxylated lip type |
| Sub-brand | None |
| Trade Name | None |
| Working pressure - max | 250 Psi |