L7274
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
L7274
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Model Code | TGXXXAXXXAAL7274 | |
| Non-Rotating | Yes | |
| Reciprocating | Yes | |
| Rod Material | Non Case Hardened | |
| Sub-brand | None |