L7316
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12042138
L7316
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Chrome Plated Bore | Yes | |
| Model Code | TXXXEAXXXAAL7316 | |
| Non-Rotating | Yes | |
| Rod Material | Non Case Hardened | |
| Sub-brand | None |