L8553
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
L8553
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 4 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Model Code | TZ15HP5N6RAL8553 | |
| Mounting style | Intermediate Trunnion | |
| Non-Rotating | Yes | |
| Port Location | Head 2-Cap 2 | |
| Port Type | SAE 4-Bolt Flange | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 2.5 in | |
| Rod End Style 1 | Small Male UN thread | |
| Rod Material | Non Case Hardened | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Working pressure - max | 3000 Psi |