Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.430 | |
| A dimension MM | 10.920 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | LA7302211-12-08 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.350 | |
| Inside diameter MM | 8.890 | |
| Product height in | 0.740 | |
| Product height mm | 18.796 | |
| Product length mm | 10.973 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.740 | |
| Product width mm | 18.796 | |
| Sub brand | EVERFLEX | Everflex |
| Thread sealant | NO | No |