Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.439 | |
| A dimension MM | 11.151 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | LA7302211-16-10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.440 | |
| Inside diameter MM | 11.176 | |
| Product height mm | 23.368 | |
| Product length in | 0.439 | |
| Product length mm | 11.151 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.439 | |
| Product width mm | 11.151 | |
| Thread sealant | NO | No |