Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.560 | |
| A dimension MM | 14.224 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | LA7302211-25-16BA | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -25 | -25 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.558 | |
| Product height in | 1.340 | |
| Product height mm | 34.036 | |
| Product length in | 0.560 | |
| Product length mm | 14.224 | |
| Product material | 1.4571 STAINLESS STEEL | 1.4571 Stainless steel |
| Product width in | 1.340 | |
| Product width mm | 34.036 | |
| Thread sealant | NO | No |