Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.570 | |
| A dimension MM | 14.478 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | LA7302211-32-20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.010 | |
| Inside diameter MM | 25.654 | |
| Product height mm | 40.386 | |
| Product length in | 0.570 | |
| Product length mm | 14.478 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.590 | |
| Product width mm | 40.386 | |
| Thread sealant | NO | No |