Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.580 | |
| A dimension MM | 14.750 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | LA7303456-04 | |
| Color | ZINC CLEAR TRIVALENT CHROMATE | Zinc clear trivalent chromate |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.670 | |
| End connection hex size MM | 17.000 | |
| End connection torque | 18-20 LB-FT(24-27 NM) | 18-20 lb-ft(24-27 Nm) |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Inside diameter IN | 0.510 | |
| Inside diameter MM | 12.954 | |
| Material | STAINLESS STEEL | Stainless steel |
| Product height in | 0.670 | |
| Product height mm | 17.018 | |
| Product length in | 0.580 | |
| Product length mm | 14.732 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.670 | |
| Product width mm | 17.018 | |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |