Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.670 | |
| A dimension MM | 17.020 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | LA7303456-06 | |
| Color | ZINC CLEAR TRIVALENT CHROMATE | Zinc clear trivalent chromate |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.850 | |
| End connection hex size MM | 22.000 | |
| End connection torque | 27-36 LB-FT(37-49 NM) | 27-36 lb-ft(37-49 Nm) |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Inside diameter IN | 0.620 | |
| Inside diameter MM | 15.748 | |
| Material | CARBON STEEL | Carbon steel |
| Product height in | 0.850 | |
| Product height mm | 21.590 | |
| Product length in | 0.670 | |
| Product length mm | 17.018 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.850 | |
| Product width mm | 21.590 | |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |