Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.820 | |
| A dimension MM | 20.828 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | LA7303456-08 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.940 | |
| End connection hex size MM | 24.000 | |
| End connection torque | 42-50 LB-FT(57-68 NM) | 42-50 lb-ft(57-68 Nm) |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 0.750 | |
| Inside diameter MM | 19.050 | |
| Material | STAINLESS STEEL | Stainless steel |
| Product height in | 0.930 | |
| Product height mm | 23.622 | |
| Product length in | 0.820 | |
| Product length mm | 20.828 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.930 | |
| Product width mm | 23.622 | |
| Thread size 1 | 13/16-16 UN | 13/16-16 UN |