Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.020 | |
| A dimension MM | 25.908 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | LA7303456-12 | |
| Color | ZINC CLEAR TRIVALENT CHROMATE | Zinc clear trivalent chromate |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.420 | |
| End connection hex size MM | 36.000 | |
| End connection torque | 63-75 LB-FT(85-102 NM) | 63-75 lb-ft(85-102 Nm) |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 1.100 | |
| Inside diameter MM | 27.940 | |
| Material | CARBON STEEL | Carbon steel |
| Product height in | 1.420 | |
| Product height mm | 36.068 | |
| Product length in | 1.020 | |
| Product length mm | 25.908 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.420 | |
| Product width mm | 36.068 | |
| Thread size 1 | 1 3/16-12 UN | 1 3/16-12 UN |