Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.110 | |
| A dimension MM | 28.194 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | LA7303456-16 | |
| Construction Style | REUSABLE | Reusable |
| End connection torque | 92-100 LB-FT(125-136 NM) | 92-100 lb-ft(125-136 Nm) |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 1.350 | |
| Inside diameter MM | 34.290 | |
| Material | CARBON STEEL | Carbon steel |
| Product height in | 1.600 | |
| Product height mm | 40.640 | |
| Product length in | 1.110 | |
| Product length mm | 28.194 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.600 | |
| Product width mm | 40.640 | |
| Thread size 1 | 1 7/16-12 UN | 1 7/16-12 UN |