Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.858 | |
| A dimension MM | 47.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | LA7304040-16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.318 | |
| Inside diameter MM | 33.500 | |
| Product height in | 1.730 | |
| Product height mm | 43.942 | |
| Product length in | 1.500 | |
| Product length mm | 38.100 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.730 | |
| Product width mm | 43.942 |
