Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.354 | |
| A dimension MM | 34.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | LA7304069-08 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | FN781 | FN781 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.732 | |
| Inside diameter MM | 18.600 | |
| Product height in | 1.125 | |
| Product height mm | 28.575 | |
| Product length in | 1.354 | |
| Product length mm | 34.392 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.125 | |
| Product width mm | 28.575 |
