
Winner by Danfoss
LCHM-1410C10COGSR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
LCHM-1410C10COGSR
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Winner by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Gender 3 | Female |
| End Size 1 | M14X1.5 |
| End Size 2 | M10X1 |
| End Size 3 | M10X1 |
| End type 1 | Metric 24 |
| End type 2 | Metric |
| End Type 3 | Metric 60 |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Item type | Metric 24 Male/Metric Male/Metric 60 Female Tee Adapter |
| Product material | 304 Stainless Steel |
| Product Type | Tee/Y Adapters |
| Product Weight | 322 g |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M14X1.5 |
| Thread Size 2 | M10X1 |
| Thread Size 3 | M10X1 |
| Trade Name | LCHM Series |