
CPLNG, ST SERIES Female
LL4S25SL192
Catalog item:
LL4S25SL192
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
LL4S25SL192
Product specifications
Characteristic | Value |
|---|---|
| Application | ChemicalFluid transferFood and beverageInjection mouldingMarineMilitaryPressure washingSteam cleaning |
| Brand | Danfoss |
| Catalog Item | LL4S25SL192 |
| Product length in | 2.030 |
| Product length mm | 51.562 |
| Safety locking mechanism | Sleeve lock |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146112415 |