Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
LMGPD2E
INT ORBITROL 277 LS STEERING UNIT
LMGPD2E
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
LMGPD2E
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.770
Product height mm
95.758
Product length in
6.060
Product length mm
153.924
Product width in
3.770
Product width mm
95.758