Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.795 | |
| A dimension MM | 71.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | LP10997-2520 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| Hose cut off factor IN | 0.826 | |
| Hose cut off factor MM | 21.000 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.102 | |
| Inside diameter MM | 28.000 | |
| Product height in | 1.930 | |
| Product height mm | 49.022 | |
| Product length in | 2.800 | |
| Product length mm | 71.120 | |
| Product material | CUPRONICKEL | Cupronickel |
| Product width in | 1.930 | |
| Product width mm | 49.022 |