Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.771 | |
| A dimension MM | 45.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | LP40008-0406 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.525 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| Hose cut off factor IN | 0.354 | |
| Hose cut off factor MM | 9.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.220 | |
| Inside diameter MM | 5.600 | |
| Product height in | 0.730 | |
| Product height mm | 18.542 | |
| Product length in | 1.770 | |
| Product length mm | 44.958 | |
| Product material | CUPRONICKEL | Cupronickel |
| Product width in | 0.730 | |
| Product width mm | 18.542 |