NIPPEL INCONEL
LP40008-0808
ToolsLP40008-0808 Product specifications
Characteristic | Value | Description |
|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | | LP40008-0808 |
| Compatible hose ID IN | | 0.500 |
| Compatible hose ID MM | | 12.700 |
| Hose size | -8 | -8 |