Danfoss Mobile Packaged Systems LU1E37E5XXVE837 (LEFT)

OILTANK_3.0L_STD

LU-11-40


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product length in11.260
Product length mm286.004
Product width in6.570
Product width mm166.878