Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
LU-18-4
COUPLING
LU-18-4
Where to buy
Export PDF
Tools
Add to comparison
LU-18-4
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.787
Product height mm
19.990
Product length in
1.020
Product length mm
25.908
Product width in
0.787
Product width mm
19.990