OIL_CAP
LU-32-17
ToolsLU-32-17 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.787 |
| Product height mm | | 19.990 |
| Product length in | | 1.180 |
| Product length mm | | 29.972 |
| Product width in | | 1.180 |
| Product width mm | | 29.972 |