SUCTION_FILTER
LU-34-6
ToolsLU-34-6 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 2.740 |
| Product length mm | 69.596 |
| Product width in | 0.866 |
| Product width mm | 21.996 |