LU-81-45
LU-81-45
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Feature | Pressure Up to 207 bar (3,000 psi)|Flow Up to 6.2 cc/rev (3 gpm)Reservoir size Up to 6 Liters |
Installation Position | Horizontal |
Main Port Connections | SAE |
Model Code | LU-81-45 |
Product Height | 5.196 in |
Product Length/Depth | 6.24 in |
Product Type | Mobile Packaged Systems |
Product Volume | 178.683 in³ |
Product Weight | 17.5 kg |
Product Width | 5.511 in |
Sub-brand | None |
Trade Name | LU Series |
Voltage | 200 V |