MOTOR_1.13KW_THERMAL
LU-81-70
ToolsLU-81-70 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 5.393 |
| Product height mm | 136.982 |
| Product length in | 7.358 |
| Product length mm | 186.893 |
| Product width in | 5.511 |
| Product width mm | 139.979 |