LU1E04E1N1H++
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
LU1E04E1N1H++
Product specifications
Characteristic | Value |
|---|---|
| Circuit | Close Loop |
| Displacement | 1.09 cm³/rev |
| Feature | Pressure Up to 207 bar (3,000 psi)|Flow Up to 6.2 cc/rev (3 gpm)Reservoir size Up to 6 Liters |
| Installation Position | Horizontal |
| Main Port Connections | SAE |
| Model Code | LU1E05E1N3H+180 |
| Motor Power | .4 kW |
| Oil Tank | 1.3 l |
| Product Height | 5.83 in |
| Product Type | Mobile Packaged Systems |
| Product Weight | 12.5 kg |
| Product Width | 11.34 in |
| Relief Valve Set Pressure | 1706.8 Psi |
| Sub-brand | None |
| Trade Name | LU Series |
| Voltage | 200 V |