Danfoss Mobile Packaged Systems LU1E37E5XXVE837 (LEFT)

POWER_PACK

LU1E04E1N1H++A


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in5.830
Product height mm148.082
Product width in11.340
Product width mm288.036