POWER_PACK
LU1E04E2X3H+664A
ToolsLU1E04E2X3H+664A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 7.080 |
| Product height mm | 179.832 |
| Product length in | 13.600 |
| Product length mm | 345.440 |
| Product width in | 11.300 |
| Product width mm | 287.020 |