LU1E07E1B1HA+
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
LU1E07E1B1HA+
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air-Bleed Valve | Not required | |
| Breather | MBR120 H2O-Gate | |
| Circuit | Lift, Normal Closed | |
| Cooler | Not Required | |
| Displacement | 1.09 cm³/rev | |
| Feature | Pressure Up to 207 bar (3,000 psi)|Flow Up to 6.2 cc/rev (3 gpm)Reservoir size Up to 6 Liters | |
| Frequency | 60 Hz | |
| Hydraulic Pump Type | Piston | |
| Installation Position | Horizontal | |
| Level/Temperature Switch | Not Required | |
| Main Port Connections | SAE | |
| Manifold Stations | Four station parallel manifold | |
| Model Code | LU1E05E1B3HE180 | |
| Model Series | System-Pak | |
| Motor Power | .7 kW | |
| Oil Tank | 1.3 l | |
| Paint | Primer Grey | |
| Phase | 3-Phase | |
| Pressure - max | 3000 Psi | |
| Pressure Gauge | 0-5000 PSI | |
| Product Height | 7.08 in | |
| Product Length/Depth | 21.61 in | |
| Product material | Cast Iron | |
| Product Type | Mobile Packaged Systems | |
| Product Volume | 1735.006 in³ | |
| Product Weight | 33.0693 lb | |
| Product Width | 11.34 in | |
| Pump Control Type | Piston pump w/adjustable max. displacement stop | |
| Relief Valve Set Pressure | 1706.8 Psi | |
| Solenoid Voltage | 100 V | |
| Sub-brand | None | |
| Trade Name | LU Series | |
| Valve Size | DO3 | |
| Voltage | 200 V |