LU1E07E1X3VL851
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
LU1E07E1X3VL851
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Circuit | Close Loop | |
| Displacement | 1.09 cm³/rev | |
| Feature | Pressure Up to 207 bar (3,000 psi)|Flow Up to 6.2 cc/rev (3 gpm)Reservoir size Up to 6 Liters | |
| Installation Position | Vertical | |
| Main Port Connections | SAE | |
| Model Code | LU1E07E1X3VL851 | |
| Motor Power | .7 kW | |
| Oil Tank | 3 l | |
| Product Height | 12.2 in | |
| Product Length/Depth | 14.44 in | |
| Product Type | Mobile Packaged Systems | |
| Product Volume | 1981.89 in³ | |
| Product Weight | 20 kg | |
| Product Width | 11.25 in | |
| Relief Valve Set Pressure | 1706.8 Psi | |
| Solenoid Voltage | 24 V | |
| Sub-brand | None | |
| Trade Name | LU Series | |
| Voltage | 200 V |