POWER_PACK
LU1E07E2B6HE+A
ToolsLU1E07E2B6HE+A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 7.086 |
| Product height mm | 179.984 |
| Product length in | 13.660 |
| Product length mm | 346.964 |
| Product width in | 6.771 |
| Product width mm | 171.983 |