POWER_PACK
LU1E07E2H1HL+A
ToolsLU1E07E2H1HL+A Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 9.527 |
| Product height mm | | 241.986 |
| Product length in | | 13.260 |
| Product length mm | | 336.804 |
| Product width in | | 11.330 |
| Product width mm | | 287.782 |