LU1E07E2K1HE*-05A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
LU1E07E2K1HE*-05A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Circuit | Lift, Normal Closed with Pressure Compensator | |
| Feature | Pressure Up to 207 bar (3,000 psi)|Flow Up to 6.2 cc/rev (3 gpm)Reservoir size Up to 6 Liters | |
| Installation Position | Horizontal | |
| Main Port Connections | SAE | |
| Model Code | LU1E07E2K1HE*-05A | |
| Paint | Primer Grey | |
| Product material | Cast Iron | |
| Product Type | Mobile Packaged Systems | |
| Relief Valve Set Pressure | 1706.8 Psi | |
| Solenoid Voltage | 200 V | |
| Sub-brand | None | |
| Trade Name | LU Series | |
| Voltage | 200 V |