POWER_PACK
LU1E07E2K1HL+-05A
ToolsLU1E07E2K1HL+-05A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 5.390 |
| Product height mm | 136.906 |
| Product length in | 14.000 |
| Product length mm | 355.600 |
| Product width in | 7.710 |
| Product width mm | 195.834 |