POWER_PACK
LU1E07E2N6H++A
ToolsLU1E07E2N6H++A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 7.080 |
| Product height mm | 179.832 |
| Product length in | 14.400 |
| Product length mm | 365.760 |
| Product width in | 11.300 |
| Product width mm | 287.020 |