POWER_PACK
LU1F22E3N6H++A
ToolsLU1F22E3N6H++A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 7.440 |
| Product height mm | 188.976 |
| Product length in | 21.610 |
| Product length mm | 548.894 |
| Product width in | 11.340 |
| Product width mm | 288.036 |