POWER_PACK
LU1F22E4B6HE+A
ToolsLU1F22E4B6HE+A Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 7.440 |
| Product height mm | | 188.976 |
| Product length in | | 17.080 |
| Product length mm | | 433.832 |
| Product width in | | 11.330 |
| Product width mm | | 287.782 |