POWER_PACK
LU1F22E4K6HE+-12A
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 7.080 |
| Product height mm | | 179.832 |
| Product length in | | 21.610 |
| Product length mm | | 548.894 |
| Product width in | | 11.340 |
| Product width mm | | 288.036 |