LU1F22E5B6HE*A
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
LU1F22E5B6HE*A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Circuit | Lift, Normal Closed | |
| Displacement | 6.16 cm³/rev | |
| Feature | Pressure Up to 207 bar (3,000 psi)|Flow Up to 6.2 cc/rev (3 gpm)Reservoir size Up to 6 Liters | |
| Installation Position | Horizontal | |
| Main Port Connections | SAE | |
| Model Code | LU1F22E5B3HE210 | |
| Motor Power | 2.2 kW | |
| Oil Tank | 6 l | |
| Product Height | 7.44 in | |
| Product Length/Depth | 17.08 in | |
| Product Type | Mobile Packaged Systems | |
| Product Volume | 1439.762 in³ | |
| Product Weight | 24.5 kg | |
| Product Width | 11.33 in | |
| Relief Valve Set Pressure | 1706.8 Psi | |
| Solenoid Voltage | 200 V | |
| Sub-brand | None | |
| Trade Name | LU Series | |
| Voltage | 200 V |