POWER_PACK
LU1F22E5K6HE834A
ToolsLU1F22E5K6HE834A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 7.381 |
| Product height mm | 187.477 |
| Product length in | 21.610 |
| Product length mm | 548.894 |
| Product width in | 11.330 |
| Product width mm | 287.782 |